Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 6J9-20XZ |
| Drop dimension IN | 3.118 |
| Drop dimension MM | 79.20 |
| End size 1 | -20 |
| End size 2 | -20 |
| End type 1 | Male 37 degree |
| End type 2 | Male 37 degree bulkhead |
| Finish plating | Zinc |
| Hex size 5 IN | 1.614 |
| Hex size 5 MM | 41.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 6J9-X |
| Thread sealant | No |
| Thread size 1 | 1 5/8-12 UN |
| Thread size 2 | 1 5/8-12 UN |