Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 6NJ-04L69LNJRZ |
| Complete connector | Yes |
| End size 1 | -4 |
| End size 2 | -4 |
| End type 1 | Male pipe (NPT) |
| End type 2 | Male 37 degree bulkhead |
| Finish plating | Zinc |
| Hex size 2 MM | 17.000 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 6NJ |
| Thread sealant | No |
| Thread size 1 | 1/4-18 NPT |
| Thread size 2 | 7/16-20 UNF |