Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 6Q-10Z |
| End size 1 | -10 |
| End size 2 | -10 |
| End Type 1 | Male 37 degree metric |
| End type 2 | Male 37 degree metric bulkhead |
| Finish plating | Zinc |
| Hex size 3 MM | 14.0 |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 6Q |
| Thread sealant | No |
| Thread size 1 | M10x1 |
| Thread size 2 | M10x1 |