Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 6TJ-16-10XZ |
| End size 1 | -16 |
| End size 2 | -10 |
| End type 1 | Male pipe BSPT |
| End type 2 | Male 37 degree bulkhead |
| Finish plating | Zinc |
| Hex size 5 IN | 1.417 |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 6TJ-X |
| Thread sealant | No |
| Thread size 1 | R 1-11 |
| Thread size 2 | 7/8-14 UNF |