Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 6WF-25-08FAXZD |
| End size 1 | -25 |
| End size 2 | -8 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male ORFS bulkhead, no jam nut |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 1.181 |
| Hex size 5 MM | 30.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 6WF-FAX |
| Thread sealant | No |
| Thread size 2 | 13/16-16 UN |