FITTING-BOLT
700M-10Z
Tools700M-10Z Product specifications
Characteristic | Value |
|---|
| Brand | Winner by Danfoss |
| Catalog Item | 700M-10Z |
| Head style | Hex |
| Product height in | 0.669 |
| Product height mm | 16.993 |
| Product length in | 1.140 |
| Product length mm | 28.956 |
| Product width in | 0.669 |
| Product width mm | 16.993 |
| Thread size | M10X1 |