fitting-bolt
700M-12Z
Tools700M-12Z Product specifications
Characteristic | Value |
|---|
| Brand | Winner by Danfoss |
| Catalog Item | 700M-12Z |
| Head style | Hex |
| Product height in | 0.669 |
| Product height mm | 16.993 |
| Product length in | 1.180 |
| Product length mm | 29.972 |
| Product width in | 0.669 |
| Product width mm | 16.993 |
| Thread size | M12X1.5 |