FITTING-BOLT
700M-14Z
Tools700M-14Z Product specifications
Characteristic | Value |
|---|
| Brand | Winner by Danfoss |
| Catalog Item | 700M-14Z |
| Head style | Hex |
| Product height in | 0.748 |
| Product height mm | 18.999 |
| Product length in | 1.299 |
| Product length mm | 32.995 |
| Product width in | 0.748 |
| Product width mm | 18.999 |
| Thread size | M14X1.5 |