fitting-bolt
700M-16Z
Tools700M-16Z Product specifications
Characteristic | Value |
|---|
| Brand | Winner by Danfoss |
| Catalog Item | 700M-16Z |
| Head style | Hex |
| Product height in | 0.866 |
| Product height mm | 21.996 |
| Product length in | 1.398 |
| Product length mm | 35.509 |
| Product width in | 0.866 |
| Product width mm | 21.996 |
| Thread size | M16X1.5 |