FITTING-BOLT
700M-18Z
Tools700M-18Z Product specifications
Characteristic | Value |
|---|
| Brand | Winner by Danfoss |
| Catalog Item | 700M-18Z |
| Head style | Hex |
| Product height in | 0.945 |
| Product height mm | 24.003 |
| Product length in | 1.575 |
| Product length mm | 40.005 |
| Product width in | 0.945 |
| Product width mm | 24.003 |
| Thread size | M18X1.5 |