Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 700M-22L75ZF |
| Class | Class 12.9 |
| Drill hole diameter IN | 0.866 |
| Finish plating | Zinc |
| Head style | Hex |
| Product height in | 1.260 |
| Product height mm | 32.004 |
| Product length in | 2.953 |
| Product length mm | 75.006 |
| Product width in | 1.260 |
| Product width mm | 32.004 |
| Thread size | M22X1.5 |
