FITTING-BOLT
700M-26Z
Tools700M-26Z Product specifications
Characteristic | Value |
|---|
| Brand | Winner by Danfoss |
| Catalog Item | 700M-26Z |
| Product height in | 1.260 |
| Product height mm | 32.004 |
| Product length in | 2.165 |
| Product length mm | 54.991 |
| Product width in | 1.260 |
| Product width mm | 32.004 |