Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
End type 1 | Male pipe (NPTF) |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.375 |
Hex size 1 MM | 34.9 |
Hex size 2 IN | 1.500 |
Hex size 2 MM | 38.1 |
Product material | Carbon steel |
Thread sealant | No |
Tube outside diameter 1 IN | 0.719 |
Tube outside diameter 1 MM | 18.3 |
Tube outside diameter 2 IN | 1.018 |
Tube outside diameter 2 MM | 25.9 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 725975050972 |