FITTING-BOLT
720B-02Z
Tools720B-02Z Product specifications
Characteristic | Value |
|---|
| Brand | Winner by Danfoss |
| Catalog Item | 720B-02Z |
| Head style | Hex |
| Product height in | 0.551 |
| Product height mm | 13.995 |
| Product length in | 1.350 |
| Product length mm | 34.290 |
| Product width in | 0.551 |
| Product width mm | 13.995 |
| Thread size | G1/5X28 |