FITTING-BOLT
720B-06Z
Tools720B-06Z Product specifications
Characteristic | Value |
|---|
| Brand | Winner by Danfoss |
| Catalog Item | 720B-06Z |
| Head style | Hex |
| Product height in | 0.866 |
| Product height mm | 21.996 |
| Product length in | 1.791 |
| Product length mm | 45.491 |
| Product width in | 0.866 |
| Product width mm | 21.996 |
| Thread size | G3/8-19 |