FITTING-BOLT
720B-08Z
Tools720B-08Z Product specifications
Characteristic | Value |
|---|
| Brand | Winner by Danfoss |
| Catalog Item | 720B-08Z |
| Head style | Hex |
| Product height in | 1.063 |
| Product height mm | 27.000 |
| Product length in | 2.067 |
| Product length mm | 52.502 |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Thread size | G1/2X14 |