Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 72419-5S |
| End size 1 | -5 |
| End Type 1 | Male 37 degree bulkhead |
| End type 2 | Male braze |
| Finish plating | Oil |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 72419 |
| Thread sealant | No |
| Thread size 1 | 1/2-20 UNF |