Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 73014-24-32S |
| End type 1 | Female braze |
| End type 2 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.620 |
| Hex size 1 MM | 66.500 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 2 1/2-12 UN |
| Tube outside diameter 1 IN | 1.320 |
| Tube outside diameter 1 MM | 33.5 |
| Tube outside diameter 2 IN | 2.000 |
| Tube outside diameter 2 MM | 50.8 |
| Working pressure bar | 78 |
| Working pressure psi | 1125 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146057204 |
