Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 73014-40S |
| End size 1 | -40 |
| End size 2 | -40 |
| End Type 1 | Male 37 degree |
| End type 2 | Female braze |
| Finish plating | Oil |
| Hex size 1 IN | 3.060 |
| Hex size 1 MM | 77.7 |
| Hex size 5 IN | 3.071 |
| Hex size 5 MM | 78.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 73014 |
| Thread sealant | No |
| Thread size 1 | 3-12 UN |
| Tube outside diameter 1 IN | 2.500 |
| Tube outside diameter 1 MM | 63.5 |
| Tube outside diameter 2 IN | 2.500 |
| Tube outside diameter 2 MM | 63.5 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146175434 |
