Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 73056-2-4S |
| End size 1 | -2 |
| End size 2 | -4 |
| End Type 1 | Female braze |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Oil |
| Hex size 1 IN | 0.438 |
| Hex size 1 MM | 11.1 |
| Hex size 5 IN | 0.433 |
| Hex size 5 MM | 11.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 73056 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
| Tube outside diameter 1 IN | 0.177 |
| Tube outside diameter 1 MM | 4.5 |
| Tube outside diameter 2 IN | 0.253 |
| Tube outside diameter 2 MM | 6.4 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146175465 |
