7629X10
Product specifications
Characteristic | Value |
|---|---|
| Catalog Item | 7629X10 |
| Durometer | 90 |
| Item type | O-Ring |
| Product height in | 0.949 |
| Product height mm | 24.105 |
| Product length in | 0.097 |
| Product length mm | 2.464 |
| Product width in | 0.949 |
| Product width mm | 24.105 |
Characteristic | Value |
|---|---|
| Catalog Item | 7629X10 |
| Durometer | 90 |
| Item type | O-Ring |
| Product height in | 0.949 |
| Product height mm | 24.105 |
| Product length in | 0.097 |
| Product length mm | 2.464 |
| Product width in | 0.949 |
| Product width mm | 24.105 |