Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Adapters and swivel joints
Steel adapters
7629X12
O-Ring BUNA-N
7629X12
Catalog item:
7629X12
Where to buy
Export PDF
Tools
Add to comparison
7629X12
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Catalog Item
7629X12
Durometer
90
Item type
O-Ring
Product height in
1.156
Product height mm
29.362
Product length in
0.116
Product length mm
2.946
Product width in
1.156
Product width mm
29.362