Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Adapters and swivel joints
Steel adapters
7629X16
O-Ring BUNA-N
7629X16
Recommended replacement:
22617-16
Tools
Add to comparison
Add to comparison
7629X16
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Durometer
90
Item type
O-Ring
Product height in
1.403
Product height mm
35.636
Product length in
0.116
Product length mm
2.946
Product width in
1.403
Product width mm
35.636