Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 90 |
| Inside diameter IN | 2.340 |
| Inside diameter MM | 59.436 |
| Item type | O-Ring |
| Product height in | 2.573 |
| Product height mm | 65.354 |
| Product length in | 0.118 |
| Product length mm | 2.997 |
| Product material | Buna-N (nitrile) |
| Product width in | 2.573 |
| Product width mm | 65.354 |
| Thickness IN | 0.120 |
| Thickness MM | 3.05 |