Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Adapters and swivel joints
Steel adapters
7629X4
O-Ring BUNA-N
7629X4
Catalog item:
7629X4
Where to buy
Export PDF
Tools
Add to comparison
7629X4
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Catalog Item
7629X4
Durometer
90
Item type
O-Ring
Product height in
0.495
Product height mm
12.573
Product length in
0.072
Product length mm
1.829
Product width in
0.495
Product width mm
12.573