Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | 7629X5 |
| Durometer | 90 |
| Item type | O-Ring |
| Product height in | 0.558 |
| Product height mm | 14.173 |
| Product length in | 0.072 |
| Product length mm | 1.829 |
| Product width in | 0.558 |
| Product width mm | 14.173 |