Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | 7629X7 |
| Durometer | 90 |
| Item type | O-Ring |
| Product height in | 0.694 |
| Product height mm | 17.628 |
| Product length in | 0.082 |
| Product length mm | 2.083 |
| Product width in | 0.694 |
| Product width mm | 17.628 |