Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 7715X6 |
| Drop dimension IN | 1.252 |
| Drop dimension MM | 31.80 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End Type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| End type 3 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.0 |
| Hex size 2 IN | 0.669 |
| Hex size 3 IN | 0.669 |
| Hex size 3 MM | 17.0 |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | 7715 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Thread size 2 | 9/16-18 UNF |
| Thread size 3 | 9/16-18 UNF |
| Tube outside diameter 1 IN | 0.270 |
| Tube outside diameter 1 MM | 6.9 |
| Tube outside diameter 2 IN | 0.270 |
| Tube outside diameter 2 MM | 6.9 |
| Tube outside diameter 3 IN | 0.270 |
| Tube outside diameter 3 MM | 6.9 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975054246 |
