Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 7896X4 |
| End size 1 | -4 |
| Finish plating | Zinc |
| Hex size 1 IN | 0.433 |
| Hex size 1 MM | 11.0 |
| Item type | Nut |
| Material | Carbon steel |
| Product material | Carbon steel |
| Product serial name | 7896 |
| Thread sealant | No |
| Thread size 1 | 7/16-24 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975706459 |
