Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 7941-BG |
| End size 1 | -2 |
| End size 2 | -2 |
| Finish plating | Zinc |
| Hex size 1 IN | 1.000 |
| Hex size 1 MM | 25.4 |
| Item type | Adapter-straight |
| Product height in | 0.472 |
| Product height mm | 12.000 |
| Product length in | 1.060 |
| Product length mm | 26.920 |
| Product material | Carbon steel |
| Product serial name | 7941 |
| Product width in | 0.472 |
| Product width mm | 12.000 |
| Thread sealant | No |
| Thread size 1 | M10x1 |
| Thread size 2 | M10x1 |