Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 7B-02Z |
| End size 1 | -2 |
| End size 2 | -2 |
| End type 1 | Female BSPP swivel |
| End type 2 | Female BSPP swivel |
| Finish plating | Zinc |
| Hex size 1 IN | 1.181 |
| Hex size 1 MM | 30.000 |
| Hex size 3 MM | 14.0 |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 7B |
| Thread sealant | No |
| Thread size 1 | G 1/8-28 |
| Thread size 2 | G 1/8-28 |