Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 7B-24-32Z |
| End size 1 | -24 |
| End size 2 | -32 |
| End type 1 | Female ORB port BSPP |
| End type 2 | Female ORB port BSPP |
| Finish plating | Zinc |
| Hex size 3 MM | 70.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 7B |
| Thread size 1 | G 1 1/2-11 |
| Thread size 2 | G 2-11 |