Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 7B4-04PKZN |
| Drop dimension IN | 0.557 |
| Drop dimension MM | 14.10 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Female BSPP swivel |
| End type 2 | Female BSPP swivel |
| Finish plating | Zinc nickel |
| Hex size 1 IN | 1.969 |
| Hex size 1 MM | 50.0 |
| Hex size 3 MM | 19.0 |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 7B4 |
| Thread sealant | No |
| Thread size 1 | G 1/4 |
| Thread size 2 | G 1/4 |
