Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 7B9-12PKZ |
| Drop dimension IN | 1.339 |
| Drop dimension MM | 34.00 |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Female BSPP swivel |
| End type 2 | Female BSPP swivel |
| Finish plating | Zinc |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.0 |
| Hex size 3 MM | 33.0 |
| Hex size 5 IN | 1.299 |
| Hex size 5 MM | 33.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 7B9 |
| Thread sealant | No |
| Thread size 1 | G 3/4 |
| Thread size 2 | G 3/4 |
