Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 7BJ-04-05SXZ |
| End size 1 | -4 |
| End size 2 | -5 |
| End type 1 | Female BSPP swivel |
| End type 2 | Female 37 degree swivel |
| Finish plating | Zinc |
| Hex size 1 IN | 2.362 |
| Hex size 1 MM | 60.000 |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 7BJ |
| Thread sealant | No |
| Thread size 1 | G 1/4-19 |