Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 7BN-08Z |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Female ORB port BSPP |
| End Type 2 | Female Pipe (NPT) |
| Finish plating | Zinc |
| Hex size 3 MM | 30.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 7BN |
| Thread sealant | Yes |
| Thread size 1 | G 1/2 |
| Thread size 2 | 1/2-14 NPT |
