Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 7M-12XZ |
| End size 1 | -12 |
| End size 2 | -12 |
| Finish plating | Zinc |
| Hex size 1 IN | 2.165 |
| Hex size 1 MM | 55.0 |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 7M-X |
| Thread sealant | No |
| Thread size 1 | M12x1.5 |
| Thread size 2 | M12x1.5 |