Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 7N-04JRSV |
| Complete connector | Yes |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Female Pipe (NPT) |
| End Type 2 | Female Pipe (NPT) |
| Finish plating | Passivate |
| Hex size 5 MM | 19.000 |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | 7N |
| Thread sealant | No |
| Thread size 1 | 1/4-18 NPT |
| Thread size 2 | 1/4-18 NPT |