Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 7N-06ZD |
| End size 1 | -6 |
| End size 2 | -6 |
| End type 1 | Female Pipe (NPT) |
| End type 2 | Female Pipe (NPT) |
| Finish plating | Dura-Kote |
| Hex size 3 MM | 22.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 7N |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPT |
| Thread size 2 | 3/8-18 NPT |
