Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 7N4-04PKXZ |
| Drop dimension IN | 0.557 |
| Drop dimension MM | 14.10 |
| End size 1 | -4 |
| End size 2 | -4 |
| End type 1 | Female Pipe (NPT) |
| End type 2 | Female Pipe (NPT) |
| Finish plating | Zinc |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 7N4 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPT |
| Thread size 2 | 1/4-18 NPT |