Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 7N9-04-06PKZ |
| End size 1 | -4 |
| End size 2 | -6 |
| End type 1 | Female Pipe (NPT) |
| End type 2 | Female Pipe (NPT) |
| Finish plating | Zinc |
| Hex size 3 MM | 24.000 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 7N9 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPT |
| Thread size 2 | 3/8-18 NPT |
