Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 7N9-08-16PKJRZ |
| Complete connector | Yes |
| End size 1 | -8 |
| End size 2 | -16 |
| End type 1 | Female Pipe (NPT) |
| End type 2 | Female Pipe (NPT) |
| Finish plating | Zinc |
| Hex size 5 MM | 41.000 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 7N9 |
| Thread sealant | No |
| Thread size 1 | 1/2-14 NPT |
| Thread size 2 | 1-11 5 NPT |