Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 7N9-32PKXZN |
| Drop dimension IN | 2.441 |
| Drop dimension MM | 62.00 |
| End size 1 | -32 |
| End size 2 | -32 |
| End type 1 | Female Pipe (NPT) |
| End type 2 | Female Pipe (NPT) |
| Finish plating | Zinc nickel |
| Hex size 5 IN | 2.756 |
| Hex size 5 MM | 70.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 7N9-PKX |
| Thread sealant | Yes |
| Thread size 1 | 2-11 1/2 NPT |
| Thread size 2 | 2-11 1/2 NPT |