Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 7NJ9-04-06SXZ |
| Drop dimension IN | 0.846 |
| Drop dimension MM | 21.50 |
| End size 1 | -4 |
| End size 2 | -6 |
| End Type 1 | Female Pipe (NPT) |
| End type 2 | Female 37 degree swivel |
| Finish plating | Zinc |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 7NJ9-SX |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPT |