Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 7NU-32SXZ |
| End size 1 | -32 |
| End size 2 | -32 |
| End Type 1 | Female Pipe (NPT) |
| End type 2 | Female pipe swivel (NPSM) |
| Finish plating | Zinc |
| Hex size 5 IN | 2.756 |
| Hex size 5 MM | 70.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 7NU-SX |
| Thread sealant | Yes |
| Thread size 1 | 2-11 1/2 NPT |