Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 7NU9-02SXZ |
| Drop dimension IN | 0.807 |
| Drop dimension MM | 20.50 |
| End size 1 | -2 |
| End size 2 | -2 |
| End Type 1 | Female Pipe (NPT) |
| End type 2 | Female pipe swivel (NPSM) |
| Finish plating | Zinc |
| Hex size 5 IN | 0.630 |
| Hex size 5 MM | 16.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 7NU9-SX |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPT |