Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 7T-02Y1 |
| End size 1 | -2 |
| End size 2 | -2 |
| End Type 1 | Female pipe BSPT |
| End type 2 | Female pipe BSPT |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 7T-Y1 |
| Thread sealant | No |
| Thread size 1 | RC 1/8 |
| Thread size 2 | RC 1/4 |