Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 7T-12SR |
| Complete connector | Yes |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Female pipe BSPT |
| End type 2 | Female pipe BSPT |
| Finish plating | Passivate |
| Hex size 5 IN | 1.417 |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 7T |
| Thread sealant | No |
| Thread size 1 | RC 3/4 |
| Thread size 2 | RC 3/4 |
