Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 7T-20_T06_LAZ |
| End size 1 | -20 |
| End size 2 | -20 |
| End type 1 | Female pipe BSPT |
| End type 2 | Female pipe BSPT |
| Finish plating | Zinc |
| Hex size 3 MM | 50.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 7T |
| Special requirement | BSPT ON HEX |
| Thread size 1 | R 1 1/4 |
| Thread size 2 | R 1 1/4 |
