Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 7T-24_T06_LAZ |
| End size 1 | -24 |
| End size 2 | -24 |
| End Type 1 | Female pipe BSPT |
| End type 2 | Female pipe BSPT |
| Finish plating | Zinc |
| Hex size 3 MM | 55.0 |
| Hex size 5 IN | 2.165 |
| Hex size 5 MM | 55.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 7T-T06LA |
| Special requirement | BSPT ON HEX |
| Thread sealant | No |
| Thread size 1 | RC 1 1/2 |
| Thread size 2 | RC 1 1/2 |